When everything fits together

Compatibility is required. Mobile phones, digicams, and laptops can be connected with the TV. Charging devices fit lawnmowers as well as drills. Why should this type of compatibility end when it comes to machine building? The SCHUNK program contains various clamping devices, which can be safely and easily combined with one another. They cover a wide range of workpiece clamping tasks. Gripping modules, rotary units, and linear modules can be linked to complete handling systems. You can select products from our standard program or you create an individual solution from the standard components. The Schunk modular system allows more flexibility.